- 5” LED remodel housing
- 0-10V dimming compatible
- Slide-N-Side™ wire traps
- Quick Connect wiring connectors included in junction box
- IC rated, Air-Tite per ASTM E283
- Die-formed housing
- Remodel springs accommodate 1/2" and 5/8" ceiling material
- Compatible with Halo ML56 0-10V series
HALO
H550RICATD010 Series
Overview
The Halo H550RICAT is a dedicated 5-inch aperture LED new construction IC, AIR-TITE housing for use with Halo RL56 and RL7 LED retrofit modules, and ML56 LED Downlighting System of LED Light Modules and LED Trims. H550RICAT is designed for use in insulated ceilings where it will be in direct contact with insulation. It is an AIR-TITE, certified ASTM-E283 housing designed to prevent air flow between occupied spaces and unconditioned areas. The LED connection is non-screw base to preserve the high efficacy rating of the luminaire as used with the compatible Halo or All-Pro LED modules, lighting engines and trims.