- Ceiling/wall mounting in compatible junction boxes
- Up to 2200 lumens
- Installs in many 3-1/2" and 4" square, octagon or round junction boxes
- 5 CCT field selectable, 2700K, 3000K, 3500K, 4000K, 5000K, CRI 90
- Optional designer trims in Matte White, Satin Nickel, Tusdan Bronze
- L70 at 50,000 hours (70% lumen maintenance at 50,000 hours)
- Wet location listed for showers and protected ceilings
- Damp location listed for indoor ceiling or wall mounting
- 0-10V dimming down to 5%
- Universal Voltage (120-277V)
- Options for emergency backup battery - fixture operates for up to 90 minutes when power fails
HALO
SMD12R209SWHE
Specifications
Product Description
Brand Name | Halo |
Family | SMD12 LED 12" Round/Square Field Selectable CCT Surface-Mount Downlights |
Description | 12" Round Surface Mount Downlight,2000 lumen,90 CRI, Field Selectable 2700K-5000K, Matte White |
Product Details
Lamp Type | LED |
UPC | 080083138005 |
Amperage Rating | 0.09 A |
Aperture | 12 Inch |
Color Temperature Max | 5000K |
Mounting | Surface Mount |
Voltage Rating | 120/277V |
Wattage | 27 W |
Product Weight | 3.39 |
Case Quantity | 4 |
Pallet Quantity | 144 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | Yes |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | Yes |
Calgary, AB, Canada | No |