Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

HALO

HLB12 12" Slim Canless Direct Mount

  • Ultra-thin round lens downlight with remote driver/junction box
  • Selectable lumens: delivers 1400lm, 1900lm, or 2400lm
  • Selectable color temperature: choose 2700K, 3000K, 3500K, 4000K CCT
  • Canless install into drywall/suspended ceilings (no J-box or housing required)
  • Install from below the ceiling in as little as a 1-1/2" plenum height
  • 90 CRI min, L70 at 50,000 hours
  • Wet location listed for showers and protected ceilings
  • Insulated Ceiling (IC) rated and Non-IC rated applications
  • 120/277V input, 0-10V dimming compatability to 5%
  • Five year limited warranty
HLB12 12" Slim Canless Direct Mount

HLB12 12" Slim Canless Direct Mount

Installs virtually anywhere

The Halo MicroEdge HLB12 is an ultra-thin LED canless direct mount downlight with a remote junction box and driver, making it ideal for new construction and renovation work. The downlight is just 1/2" thick and does not require a recessed housing for installation. It's perfect for tight plenum spaces and saves you time and money on installation. Selectable color temperature and selectable lumens make this downlight perfect for virtually any application!

Resources

Stock Catalog Number (2)

Want to purchase this product?

Interested in email updates?

Need more information?