- Ultra-thin round lens downlight with remote driver/junction box
- Selectable lumens: 1400lm, 1900lm, 2400lm (also available in 1600lm)
- Selectable color temperature: choose 2700K, 3000K, 3500K, 4000K CCT
- Canless install into drywall/suspended ceilings (no J-box or housing required)
- Install from below the ceiling in as little as a 1-1/2" plenum height
- 90 CRI min, L70 at 50,000 hours
- Wet location listed for showers and protected ceilings
- Insulated Ceiling (IC) rated and Non-IC rated applications
- 120-277V input with 0-10V dimming or 120V input with phase cut dimming
- Five year limited warranty
HALO
HLB8LS9FSE010MWR
Specifications
Product Description
Brand Name | Halo |
Family | HLB8 8" Slim Canless Direct Mount |
Description | 8-Inch LED lens downlight,2400 lumens,5000K,120/277V,Matte White Flange |
Product Details
Lamp Type | LED |
UPC | 080083083367 |
Amperage Rating | 0.117 A |
Aperture | 8 Inch |
Color Temperature Max | 5000K |
Mounting | Direct Mount |
Voltage Rating | 120/277V |
Wattage | 31.05 W |
Product Weight | 2.35 |
Case Quantity | 4 |
Pallet Quantity | 144 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | Yes |
Bloomington, CA | Yes |
Cranbury, NJ | Yes |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | Yes |