- 3” square directional remodel LED module
Specifications
Product Description
Brand Name | Halo |
Family | HL36SAR |
Description | 3-Inch square shallow directional remodeler housing,20W,Purchase optic separately,90 CRI,2700K,UNV 120-277V thermally protected and airtight |
Product Details
Lamp Type | LED |
UPC | 080083147625 |
Amperage Rating | 0.168A at 277V |
Aperture | 3 Inch |
Color Temperature Max | 2700K |
Mounting | Ceiling Mount |
Voltage Rating | 120-277V |
Wattage | 20W |
Product Weight | 2.5 |
Case Quantity | 6 |
Pallet Quantity | 120 |
Country of Origin | MX |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |