- 3” round directional remodel LED module
- This modern recessed lighting delivers up to 1700 lumens
- Adjustable mechanism tilts up to 35° and rotates up to 360°
- Available in 2700K, 3000K, 3500K, 4000K CCT, and Dim-to-Warm
- No additional housing required – wing clamps hold module in ceiling
- Suitable for 2x6 framing or shallow plenum construction
- Easily interchangeable optical distributions
- Full vocabulary of trim styles and color finishes
- 120/277V input, phase cut and 0-10V dimming compatible
- Five year limited warranty
HALO
HL36AR13930ED010ICAT
Specifications
Product Description
Brand Name | Halo |
Family | HL36AR |
Description | 3-Inch round shallow directional remodeler housing, 13W, purchase optic separately, 90 CRI, 3000K CCT, UNV 120-277V 50/60 Hz, insulation contact and airtight. |
Product Details
Lamp Type | LED |
UPC | 080083147724 |
Amperage Rating | 0.047A at 277V |
Aperture | 3 Inch |
Color Temperature Max | 3000K |
Mounting | Ceiling Mount |
Voltage Rating | 120-277V |
Wattage | 13W |
Product Weight | 2.5 |
Case Quantity | 6 |
Pallet Quantity | 120 |
Country of Origin | MX |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |