- Durable die-cast aluminum heads with UV resistant polycarbonate lens
- Lumen selectable (3 positions) from 2 packages: 2,500lm or 3,000lm Max
- Single, Twin and Triple head configurations available
- 70,000 hours of LED lifetime
- Motion SKUs detects motion 180° (270° with 3 heads) and up-to 50 feet
- Rated for damp and wet locations
- Easy install to wall or eave mounting, with integrated easy connector
- Energy star listed (most Residential SKUs), DLC Listed (Comm. SKUs)
- Five year limited warranty
HALO
TGS3S403MRCW
Specifications
Product Description
Brand Name | Halo Outdoor |
Family | TGS Series Floodlights |
Description | TRIP, 3K LMN SEL, 4K, MTN, COMM, RD,WH |
Product Details
Lamp Type | LED |
UPC | 080083915071 |
Amperage Rating | 0.096 A |
Color Temperature Max | 4000K |
Mounting | Wall/Eave Mount |
Voltage Rating | 120-277V |
Wattage | 26.7W |
Product Weight | 2.74 |
Case Quantity | 2 |
Pallet Quantity | 144 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |