- Durable die-cast aluminum heads with UV resistant polycarbonate lens
- Twin Head
- 70,000 hours of LED lifetime
- Rated for damp and wet locations
- Easy install to wall or eave mounting, with integrated easy connector
- Five year limited warranty
HALO
TGS2S402MRRB
Specifications
Product Description
Brand Name | Halo Outdoor |
Family | TGS Series Floodlights |
Description | TGS Security Flood, 4000K, Motion Activated, Twin, Bronze. |
Product Details
Lamp Type | LED |
UPC | 080083913510 |
Amperage Rating | 0.18 A |
Color Temperature Max | 4000K |
Mounting | Wall/Eave Mount |
Voltage Rating | 120V |
Wattage | 21.6W |
Product Weight | 1.53 |
Case Quantity | 4 |
Pallet Quantity | 252 |
Country of Origin | VN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |