Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

HALO

TGS Series Floodlights

  • Durable die-cast aluminum heads with UV resistant polycarbonate lens
  • Lumen selectable (3 positions) from 2 packages: 2,500lm or 3,000lm Max
  • Single, Twin and Triple head configurations available
  • 70,000 hours of LED lifetime
  • Motion SKUs detects motion 180° (270° with 3 heads) and up-to 50 feet
  • Rated for damp and wet locations
  • Easy install to wall or eave mounting, with integrated easy connector
  • Energy star listed (most Residential SKUs), DLC Listed (Comm. SKUs)
  • Five year limited warranty
TGS Series Floodlights

TGS Series Floodlights

Overview

The TGS Floodlight Family is designed to cover many possible use case scenarios, from flood to connected floodlighting. All versions of TGS include a lumen selectable switch that can reduce the light intensity from the maximum available lumen package. Easy to install, and with metal die-cast heads, the TGS is ideal for both residential and commercial areas such as yards, driveways, patios, loading areas and warehouses.

Lumen Selectable

Lumen Selectable

This TGS Security floodlight has super bright LED’s that produce up to 3000 lumens. The included dial switch can adjust the lumens to 3 different brightness levels using Lumen Select Technology. This allows you to tune your brightness to your specific installation. The quick connect wiring harness also makes the fixture incredibly easy to install without worrying about wire nuts.

Dusk to Dawn & Switch Controlled All in

Dusk to Dawn & Switch Controlled All in

The TGS Security fixture Dusk to Dawn models allow you to rotate the photocell cover to allow the fixture to be manually controlled by the wall switch. That means 1 product that can do both which allows you more flexibility in your application.

Motion Activated & Standby Dimming

Motion Activated & Standby Dimming

Never be left out in the dark! Standby Dimming is available on Motion Activated SKUs, which dims the fixture when there is no motion and ramps up when there is. Turn off stand-by dimming for a more traditional motion fixture experience and turn on stand-by dimming to always have light at night!

Resources

Stock Catalog Number (18)

Want to purchase this product?

Interested in email updates?

Need more information?