- Constructed of rugged die cast aluminum housing
- 7000 lumen option
- Built-in photocell for Dusk to Dawn operation
- Maintenance free LED's with 50,000 hours of life
- Perfect for wall or pole mount
- Rated for damp and wet locations
HALO
ALB7A40GY
Specifications
Product Description
Brand Name | Halo Outdoor |
Family | ALB Series |
Description | Area Light Basic, 7000 Lumens, 4000K, Grey. |
Product Details
Lamp Type | LED |
UPC | 080083137541 |
Amperage Rating | 0.43A at 120V |
Color Temperature Max | 4000K |
Mounting | Wall/Pole Mount |
Voltage Rating | 120V |
Wattage | 52.2 |
Product Weight | 3.37 |
Case Quantity | 2 |
Pallet Quantity | 40 |
Country of Origin | VN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |