- Constructed of rugged die cast aluminum housing
- 2000/4000/7000 lumen option
- Built-in photocell for Dusk to Dawn operation
- Maintenance free LED's with 50,000 hours of life
- Perfect for wall or pole mount
- Rated for damp and wet locations
HALO
ALB Series
Overview
The ALB series area light luminaire with integral Dusk to Dawn photocell offers the latest in LED lightening technology. It easily mounts to a wall, post or onto a pole mounting arm (sold separately). The ALB is perfect for illuminating large areas like barns, yards, loading bays, warehouses, side roads and pathways.