- Round 2”, 4”, 6” & 8” sizes available; Canless installation with remote driver / junction box, no housing required
- 6-color Field-SeleCCTable: 2700K, 3000K, 3500K, 4000K, 5000K, 6500K
- Brightness (Lumens): Up to 8000lm ( 8”), Up to 3000lm ( 6”) , Up to 1200lm (4”), 800lm ( 2”)
- Dimming (up to 2100 Lumens): Dual Dimming to 5% (0-10V and phase cut LE/TE) and universal voltage 120-277V
- Dimming (above 2100 Lumens): 0-10V Dimming to 5% and universal voltage 120-277V
- Integrated Wall Washers with rotating lenses are available in sizes 4" & 6"
- Emergency Battery pack available 4”, 6”, & 8” sizes
- Decorative smooth and baffle trim overlays
- AIR-TITE, wet location-listed, IC-rated, and ENERGY STAR® certified
- 50,000 hrs of maintenance-free operation
- 5-year warranty
HALO
LCR6TRMSC
Specifications
Product Description
Brand Name | Halo |
Family | LCR Series Canless LED Downlighting |
Description | 6-inch Specular, white flange Designer Trim. |
Note | The image is a representation of the family (not specific to this catalog number) |
Product Details
Lamp Type | N/A |
UPC | 080083890361 |
Amperage Rating | N/A |
Aperture | 6 Inch |
Mounting | Accessory |
Voltage Rating | N/A |
Product Weight | 0.11 |
Case Quantity | 6 |
Pallet Quantity | 1080 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | Yes |
Calgary, AB, Canada | No |