Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

HALO

LCR Series Canless LED Downlighting

  • Round 2”, 4”, 6” & 8” sizes available; Canless installation with remote driver / junction box, no housing required
  • 6-color Field-SeleCCTable: 2700K, 3000K, 3500K, 4000K, 5000K, 6500K
  • Brightness (Lumens): Up to 8000lm ( 8”), Up to 3000lm ( 6”) , Up to 1200lm (4”), 800lm ( 2”)
  • Dimming (up to 2100 Lumens): Dual Dimming to 5% (0-10V and phase cut LE/TE) and universal voltage 120-277V
  • Dimming (above 2100 Lumens): 0-10V Dimming to 5% and universal voltage 120-277V
  • Integrated Wall Washers with rotating lenses are available in sizes 4" & 6"
  • Emergency Battery pack available 4”, 6”, & 8” sizes
  • Decorative smooth and baffle trim overlays
  • AIR-TITE, wet location-listed, IC-rated, and ENERGY STAR® certified
  • 50,000 hrs of maintenance-free operation
  • 5-year warranty
LCR Series Canless LED Downlighting

LCR Series Canless LED Downlighting

Overview

The HALO LCR Series comes in sizes 2", 4", 6" and 8" wall wash and downlights. This high-powered LED module installs without the use of a recessed housing, reducing time and expense on remodel or new construction. The downlight has a wide distribution pattern ideal for general area illumination and the wall wash illuminates a vertical surface with uniform brightness. The LCR series comes with dual dimming as standard and is designed for residential, mixed-use, and commercial spaces. The LCR has ultimate flexibility with selectable color temperature and lumens. During installation select the perfect color temperature for your space with 6 color temperatures between warm (2700K) to daylight (6500K). Depending on your ceiling height or desired light level choose from several lumen options. The LCR Series features an emergency battery option and designer trims in smooth or baffle.

Dual dimming

Dual dimming

The LCR series has fixtures up to 2100 lumens with both phase-cut and 0-10V dimming allowing you to easily use this series on residential or commercial applications. 

Emergency battery pack 

Emergency battery pack 

The LCR series has the option to include an emergency battery that will automatically switch on when it is required.   

Flexibility at your fingertips  

Flexibility at your fingertips  

The LCR series comes in wall wash or downlight with multiple trim styles including smooth and baffle allowing you to add character to your space. Easily select the color temperature with a flip of the switch during installation to get the light just right.  

Resources

Stock Catalog Number (33)

Other products you might be interested in

Want to purchase this product?

Interested in email updates?

Need more information?