Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

HLBSL4069FS351EMWR

HLBSL4069FS351EMWR

Resources

Specifications

Product Description

Brand Name Halo
Family HLBSL4 Lite 4" Slim Canless Direct Mount
Description 4-Inch LED smooth lens downlight with plastic housing and remote driver / junction box with Selectable CCT (3000K-5000K)

Product Details

Lamp Type LED
UPC 080083916368
Amperage Rating 0.085 A at 120 V
Aperture 4 Inch
Color Temperature Max 3500K
Mounting Direct Mount
Voltage Rating 120V
Wattage 10.1 W
Product Weight 1.0
Case Quantity 4
Pallet Quantity 576
Country of Origin CN
ARRA No

Stocking Details

Elk Grove Village, IL Yes
Bloomington, CA Yes
Cranbury, NJ Yes
Irving, TX No
Peachtree City, GA Yes
Mississauga, ON, Canada Yes
Calgary, AB, Canada Yes

Want to purchase this product?

Interested in email updates?

Need more information?