- Features a round polymer trim and smooth lens
Specifications
Product Description
Brand Name | Halo |
Family | HLBSL4 Lite 4" Slim Canless Direct Mount |
Description | 4-Inch LED smooth lens downlight with plastic housing and remote driver / junction box with Selectable CCT (2700K-3500K) |
Product Details
Lamp Type | LED |
UPC | 080083912346 |
Amperage Rating | 0.085 A at 120 V |
Aperture | 4 Inch |
Color Temperature Max | 3500K |
Mounting | Direct Mount |
Voltage Rating | 120V |
Wattage | 10 W |
Product Weight | 0.798 |
Case Quantity | 4 |
Pallet Quantity | 672 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | Yes |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | Yes |
Calgary, AB, Canada | Yes |