Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

HALO

S1FB Outdoor Security Light

  • 600/1000 lumen option
  • Integrated motion sensor
  • Over 1 year of run time on 3 D-cell alkaline batteries (not Included)
  • Installation takes less than 15 minutes using easy mount bracket
  • 20-second auto shut off if no further motion is detected
  • Easily accessible compartment for quick change of batteries
  • IP66 rated housing ideal for outdoor use
S1FB Outdoor Security Light

S1FB Outdoor Security Light

Overview

The S1FB series outdoor security light provides the comfort of a security light, without the hassle of wiring a conventional fixture. Delivering 1000 lumens and 600 Lumens with 3 D-cell batteries when fully charged, this product is perfect for wall mount. The integrated 180-degree motion sensor automatically turns the light on when motion is detected. Lamp head has a side-to-side and up and down movement, they allow for optimal aiming on a subject. Ideal for sheds, decks, fences and other areas where wiring is not available. Available in bronze finish.

Resources

Spec Sheets

(1)

Installation Instructions

(1)

Stock Catalog Number (1)

Lamp Type
Mounting
Voltage rating
Wattage
Filters
Catalog number
S1FB10M2B
Lamp Type
LED
Mounting
Wall Mount
Voltage rating
N/A
Wattage
N/A

Want to purchase this product?

Interested in email updates?

Need more information?