- Delivers up to 700 lumens
Specifications
Product Description
Brand Name | Halo |
Family | HLA3 3" Adjustable Canless Direct Mount |
Description | 3 " LED Square directional downlight with remote driver / junction box, 500 lumens, 90 CRI 3000K CCT,120V |
Product Details
Lamp Type | LED |
UPC | 080083882748 |
Amperage Rating | 0.7A at 120V |
Aperture | 4 Inch |
Color Temperature Max | 3000K |
Mounting | Ceiling Mount |
Voltage Rating | 120V |
Wattage | 8.9W |
Product Weight | 1.15 |
Case Quantity | 4 |
Pallet Quantity | 576 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |