- Delivers up to 700 lumens
Specifications
Product Description
Brand Name | Halo |
Family | HLA3 3" Adjustable Canless Direct Mount |
Description | 3-Inch round LED directional downlight with remote driver junction box, 500 lumens, 40 Degree flood distribution, 90 CRI, 3000K, 120V 60Hz, LE & TE phase cut 5% dimming,matte white flange, Recyclable |
Product Details
Lamp Type | LED |
UPC | 080083882687 |
Amperage Rating | 0.07A at 277V |
Aperture | 3 Inch |
Color Temperature Max | 3000K |
Mounting | Ceiling Mount |
Voltage Rating | 120V |
Wattage | 8.9W |
Product Weight | 1.15 |
Case Quantity | 4 |
Pallet Quantity | 576 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |