- Round 4” & 6” Adjustable Canless LED Downlights suitable for remodel and new construction installations (For new construction, use with canless mounting frames/plates)
- Adjustable gimbal tilts up to 35° and rotates 360° to aim light where it’s needed
- No housing or junction box required for installation
- 6-Position Switch: 5-color Field-SeleCCTable (2700K, 3000K, 3500K, 4000K, 5000K) + Dim-to-Warm (3000K dims to 1800K); 90+ CRI
- Brightness: Lumen Select Switch - 600/900 lumens (nominal)
- Lens & Trim: Recessed baffle trim, curved diffuse lens for low-glare, even illumination
- Dimming: Dims to 5% (phase cut LE/TE) with compatible dimmers; 120V input
- Meets AIR-TITE and code compliance for additional energy savings
- Life: 50,000 hrs of maintenance-free operation in damp locations
- 5-year warranty
HALO
RA Recessed Adjustable Canless LED Downlights
Overview
HALO RA Recessed Adjustable Canless LED Downlights mount directly to the ceiling - no housing required. A great solution for both remodels and new construction. The adjustable gimbal tilts up to 35° and rotates 360° and below-the-ceiling installation let you aim light where you want. Ideal for wall wash, task lighting, or slope ceiling applications. Choose between 5 color temperatures, from soft white (2700K) to daylight (5000K), or opt for the dim-to-warm setting that mimics the glow of candlelight. The RA-DM includes selectable lumens, so you can select your preferred brightness depending on your ceiling height.
Below-the-ceiling adjustment
Adjustable gimbal tilts up to 35° and rotates 360° letting you aim the light for wall wash, task lighting, or slope ceiling applications.
Set the mood with a dimmer switch
The dim-to-warm setting begins at 3000K and dims smoothly to 1800K, creating a rich, warm glow resembling candlelight or the sun on the horizon.
SeleCCTability at your fingertips
Transform your lighting experience! During installation, select the optimal brightness for your ceiling height. Set the perfect ambiance with our versatile color temperature options. Our Dim-to-Warm setting lets you transition from bright white (3000K) to candlelight (1800K). Choose from five color temperatures, ranging from warm white (2700K) to daylight (5000K), to find the right match for your needs.