- Adjustable gimbal tilts up to 35° and rotates 360°
- No housing or junction box required for installation
- Installs in 1/2" to 1-1/4" thick ceilings
- 6-Position Switch: 5-Color Field-SeleCCTable warm white to daylight (2700K, 3000K, 3500K, 4000K, 5000K) + Dim-to-Warm (3000K dims to 1800K)
- Phase cut LE/TE dimming down to 5% (120V input) with compatible controls
- Air-tite, IC-rated, damp rated, and ENERGY STAR® certified
HALO
RA6LS9FSD2W1EWHDM
Specifications
Product Description
Brand Name | Halo |
Family | RA-DM Baffle Adjustable Canless LED Downlights |
Description | 6-inch adjustable recessed LED retrofit module, 600/900 selectable lumens, 6-color selectable CCT plus dim to warm option, 120V 60 Hz, LE & TE phase cut 5% dimming, Matte White. |
Product Details
Lamp Type | LED |
UPC | 080083283033 |
Amperage Rating | 0.07A at 120V |
Aperture | 6 Inch |
Color Temperature Max | 5000K |
Mounting | Recessed |
Voltage Rating | 120V |
Wattage | 9.5 W |
Product Weight | 2.73 |
Case Quantity | 4 |
Pallet Quantity | 160 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | Yes |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | Yes |