Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

HALO

RA-DM Baffle Adjustable Canless LED Downlights

  • 4" and 6" available
  • Adjustable gimbal tilts up to 35° and rotates 360°
  • No housing or junction box required for installation
  • Installs in 1/2" to 1-1/4" thick ceilings
  • 6-Position Switch: 5-color Field-SeleCCTable (2700K, 3000K, 3500K, 4000K, 5000K) + Dim-to-Warm (3000K dims to 1800K); 90+ CRI
  • Brightness: Lumen Select Switch - 600/900 lumens (nominal)
  • Dimming: Dims to 5% (phase cut LE/TE) with compatible dimmers; 120V input
  • Air-tite, IC-rated, damp rated, and ENERGY STAR® certified
  • 50,000 hrs of maintenance-free operation
  • 5-year warranty
RA-DM Baffle Adjustable Canless LED Downlights

RA-DM Baffle Adjustable Canless LED Downlights

Overview

HALO RA-DM Adjustable Canless LED Downlights mount directly to the ceiling - no housing required. A great solution for both remodels and new construction. The adjustable gimbal tilts up to 35° and rotates 360° and below-the-ceiling installation let you aim light where you want. Ideal for wall wash, task lighting, or slope ceiling applications. Choose between 5 color temperatures, from soft white (2700K) to daylight (5000K), or opt for the dim-to-warm setting that mimics the glow of candlelight. The RA-DM includes selectable lumens, so you can select your preferred brightness depending on your ceiling height.

Below-the-ceiling adjustment

Below-the-ceiling adjustment

Adjustable gimbal tilts up to 35° and rotates 360° letting you aim the light for wall wash, task lighting, or slope ceiling applications.

Set the mood with a dimmer switch

Set the mood with a dimmer switch

The dim-to-warm setting begins at 3000K and dims smoothly to 1800K, creating a rich, warm glow resembling candlelight or the sun on the horizon.

Selectability at your fingertips

Selectability at your fingertips

During installation, select the perfect color temperature for your space with 5 color temperatures between warm (2700K) to daylight (5000K). Depending on your ceiling height or desired light level, choose one of the selectable lumen enabled fixtures.

Resources

Stock Catalog Number (2)

Other products you might be interested in

Want to purchase this product?

Interested in email updates?

Need more information?