- 4" and 6" available
- Adjustable gimbal tilts up to 35° and rotates 360°
- No housing or junction box required for installation
- Installs in 1/2" to 1-1/4" thick ceilings
- 6-Position Switch: 5-color Field-SeleCCTable (2700K, 3000K, 3500K, 4000K, 5000K) + Dim-to-Warm (3000K dims to 1800K); 90+ CRI
- Brightness: Lumen Select Switch - 600/900 lumens (nominal)
- Dimming: Dims to 5% (phase cut LE/TE) with compatible dimmers; 120V input
- Air-tite, IC-rated, damp rated, and ENERGY STAR® certified
- 50,000 hrs of maintenance-free operation
- 5-year warranty
HALO
RA-DM Baffle Adjustable Canless LED Downlights
Overview
HALO RA-DM Adjustable Canless LED Downlights mount directly to the ceiling - no housing required. A great solution for both remodels and new construction. The adjustable gimbal tilts up to 35° and rotates 360° and below-the-ceiling installation let you aim light where you want. Ideal for wall wash, task lighting, or slope ceiling applications. Choose between 5 color temperatures, from soft white (2700K) to daylight (5000K), or opt for the dim-to-warm setting that mimics the glow of candlelight. The RA-DM includes selectable lumens, so you can select your preferred brightness depending on your ceiling height.
Below-the-ceiling adjustment
Adjustable gimbal tilts up to 35° and rotates 360° letting you aim the light for wall wash, task lighting, or slope ceiling applications.
Set the mood with a dimmer switch
The dim-to-warm setting begins at 3000K and dims smoothly to 1800K, creating a rich, warm glow resembling candlelight or the sun on the horizon.
Selectability at your fingertips
During installation, select the perfect color temperature for your space with 5 color temperatures between warm (2700K) to daylight (5000K). Depending on your ceiling height or desired light level, choose one of the selectable lumen enabled fixtures.