Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

HALO

L815SQ40WW935P

  • Specification-grade, flexible integrated LED track product
  • L70 at 50,000 hours (70% lumen maintenance at 50,000 hours)
  • Holds 1 piece of media
  • cULus listed, T24 compliant and DesignLights™ Consortium qualified
  • Hidden Heat Sink Gives Smooth, Cylindrical Shape, 5-year warranty
L815SQ40WW935P

L815SQ40WW935P

Resources

Specifications

Product Description

Brand Name Halo
Family 815 LED Stasis Square Track Luminaire
Description Halo Power Trac and Lazer Track, 4000, Wall Wash, 3500K, 90 CRI, White, 120V.

Product Details

Lamp Type LED
UPC 080083005024
Amperage Rating 0.43 A
Color Temperature Max 3500K
Mounting Track
Track Lampholders Stasis
Voltage Rating 120V
Wattage 52 W
Product Weight 2.9
Case Quantity 4
Pallet Quantity 160
Country of Origin CN
ARRA No

Stocking Details

Elk Grove Village, IL No
Bloomington, CA Yes
Cranbury, NJ No
Irving, TX No
Peachtree City, GA No
Mississauga, ON, Canada No
Calgary, AB, Canada No

Want to purchase this product?

Interested in email updates?

Need more information?