Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Resources

Specifications

Product Description

Brand Name Halo
Family 815 LED Stasis Square Track Luminaire
Description 4000 L Flood 90 CRI 4000K Matte Black

Product Details

Lamp Type LED
UPC 080083003860
Amperage Rating 0.433 A
Color Temperature Max 4000K
Mounting Track
Track Lampholders Stasis
Voltage Rating 120V
Wattage 52 W
Product Weight 2.9
Case Quantity 4
Pallet Quantity 160
Country of Origin CN
ARRA No

Stocking Details

Elk Grove Village, IL No
Bloomington, CA Yes
Cranbury, NJ No
Irving, TX No
Peachtree City, GA No
Mississauga, ON, Canada No
Calgary, AB, Canada No

Want to purchase this product?

Interested in email updates?

Need more information?