- Specification-grade, flexible integrated LED track product
- L70 at 50,000 hours (70% lumen maintenance at 50,000 hours)
- Holds 1 piece of media
- cULus listed, T24 compliant and DesignLights™ Consortium qualified
- Hidden Heat Sink Gives Smooth, Cylindrical Shape, 5-year warranty
HALO
L815SQ30WW935MB
Specifications
Product Description
Brand Name | Halo |
Family | 815 LED Stasis Square Track Luminaire |
Description | Halo Power Trac and Lazer Track, 3000 Lumens, Wall Wash, 90 CRI, 3500K, Matte Black |
Product Details
Lamp Type | LED |
UPC | 080083002009 |
Amperage Rating | 0.283A at 120V |
Color Temperature Max | 3500K |
Mounting | Track |
Track Lampholders | Stasis |
Voltage Rating | 120V |
Wattage | 34 W |
Product Weight | 2.9 |
Case Quantity | 4 |
Pallet Quantity | 160 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | No |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |