- Comes in Four Outputs 1000 to 4000 Lumens
Specifications
Product Description
Brand Name | Halo |
Family | 815 LED Stasis Square Track Luminaire |
Description | 2000 L Flood 90 CRI 3000K Matte Black |
Product Details
Lamp Type | LED |
UPC | 080083903863 |
Amperage Rating | 0.222 A |
Color Temperature Max | 3000K |
Mounting | Track |
Track Lampholders | Stasis |
Voltage Rating | 120V |
Wattage | 26.7 W |
Product Weight | 2.9 |
Case Quantity | 4 |
Pallet Quantity | 192 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | No |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |