Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

HALO

L815SML10NF940MB

  • Specification-grade, flexible integrated LED track product
  • 5 field-interchangeable optics (8°, 15°, 25°, 45° and wall wash)
  • L70 at 50,000 hours (70% lumen maintenance at 50,000 hours)
  • Holds 3 pieces of standard 2" PAR30/PAR20 media filters or lenses
  • cULus listed, T24 compliant and DesignLights™ Consortium qualified
  • Hidden Heat Sink Gives Smooth, Cylindrical Shape, 5-year warranty
L815SML10NF940MB

L815SML10NF940MB

Resources

Specifications

Product Description

Brand Name Halo
Family 815 LED Stasis Small Track Luminaire
Description Halo Power Trac & Lazer Track, 1000, 25 deg, 4000K, 90 CRI, Black, 120V.

Product Details

Lamp Type LED
UPC 080083921843
Amperage Rating 0.105 A at 120V
Color Temperature Max 4000K
Mounting Track
Track Lampholders Stasis
Voltage Rating 120V
Wattage 12.7 W
Product Weight 2.05
Case Quantity 4
Pallet Quantity 144
Country of Origin CN
ARRA No

Stocking Details

Elk Grove Village, IL No
Bloomington, CA Yes
Cranbury, NJ No
Irving, TX No
Peachtree City, GA No
Mississauga, ON, Canada No
Calgary, AB, Canada No

Want to purchase this product?

Interested in email updates?

Need more information?