- Specification-grade, flexible integrated LED track product
- 5 field-interchangeable optics (8°, 15°, 25°, 45° and wall wash)
- L70 at 50,000 hours (70% lumen maintenance at 50,000 hours)
- Color Temperatures: 2700K, 3000K, 3500K and 4000K, CRI: 90 minimum
- Lumens: 500, 1,000 and 1,800, Smooth dimming down to 5% at 120V
- Holds 3 pieces of standard 2" PAR30/PAR20 media filters or lenses
- Metal construction, Colors: White, Matte Black and Silver finishes
- cULus listed, T24 compliant and DesignLights™ Consortium qualified
- Hidden Heat Sink Gives Smooth, Cylindrical Shape, 5-year warranty
HALO
815 LED Stasis Small Track Luminaire
The right accent lighting can inspire awe among customers and patrons
With sleek simple lines, numerous beam distributions and color temperatures, and all-encompassing light output levels, Stasis gives the flexibility to create spaces that draw clout, foot traffic, sales and good reviews.
Ideal for these spaces:
The collection
With sleek, simple geometric profiles and high-performance optics, and a full range of beam angles in 3 different sizes, Stasis gives lighting designers superior flexibility to create accent lighting on any layout.
Premium look and performance
A premium look and feel to everyday spaces so that customers experience the space, not the lighting fixtures themselves. Sleek Form - Concealed heat sink keeps audiences’ attention away from the fixture and on the object of interest. Interchangeable Optics and Media - Up to 3 PAR20 media with media holder. Aiming - pivots +/-90° vertically and horizontally without adjusting track position and indentations every 15° for precise and repeatable tilt aiming.
Convenient field-interchangeable optics
Offered in narrow spot (8°), spot (15°) , narrow flood (25°), flood (45°) and wall wash distributions, the unique design of the track luminaires allows the ability to change the optics in the field to meet specific application needs.