Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

HALO

L815MED30WF930MB

  • Specification-grade, flexible integrated LED track product
  • 6 field-interchangeable optics (8°, 15°, 25°, 45°, 60° and wall wash)
  • L70 at 50,000 hours (70% lumen maintenance at 50,000 hours)
  • Color Temperatures: 2700K, 3000K, 3500K and 4000K, CRI: 90 minimum
  • Lumens: 1,000, 2,000 and 3,000, Smooth dimming down to 5% at 120V
  • Holds 3 pieces of standard 2" PAR30 media filters or lenses
  • Metal construction, Colors: White, Matte Black and Silver finishes
  • cULus listed, T24 compliant and DesignLights™ Consortium qualified
  • Hidden Heat Sink Gives Smooth, Cylindrical Shape, 5-year warranty
L815MED30WF930MB

L815MED30WF930MB

Resources

Specifications

Product Description

Brand Name Halo
Family 815 LED Stasis Medium Track Luminaire
Description Halo Power Trac and Lazer Medium, 3000 lumens, 60 degree optic, 90 CRI 3000K CCT, Black Finish.

Product Details

Lamp Type LED
UPC 080083953578
Amperage Rating 0.3A at 120V
Color Temperature Max 3000K
Mounting Track Mount
Track Lampholders Stasis
Voltage Rating 120V
Wattage 37.7W
Product Weight 3.25
Case Quantity 4
Pallet Quantity 128
Country of Origin CN
ARRA No

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA Yes
Mississauga, ON, Canada No
Calgary, AB, Canada No

Want to purchase this product?

Interested in email updates?

Need more information?