Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

HALO

L815MED30NF930P

  • Specification-grade, flexible integrated LED track product
  • 6 field-interchangeable optics (8°, 15°, 25°, 45°, 60° and wall wash)
  • L70 at 50,000 hours (70% lumen maintenance at 50,000 hours)
  • Color Temperatures: 2700K, 3000K, 3500K and 4000K, CRI: 90 minimum
  • Lumens: 1,000, 2,000 and 3,000, Smooth dimming down to 5% at 120V
  • Holds 3 pieces of standard 2" PAR30 media filters or lenses
  • Metal construction, Colors: White, Matte Black and Silver finishes
  • cULus listed, T24 compliant and DesignLights™ Consortium qualified
  • Hidden Heat Sink Gives Smooth, Cylindrical Shape, 5-year warranty
L815MED30NF930P

L815MED30NF930P

Resources

Specifications

Product Description

Brand Name Halo
Family 815 LED Stasis Medium Track Luminaire
Description 815 Stasis Medium 3000 L Narrow Flood 90 CRI 3000K

Product Details

Lamp Type LED
UPC 080083952991
Amperage Rating 0.314 A
Color Temperature Max 3000K
Mounting Track
Track Lampholders Stasis
Voltage Rating 120V
Wattage 37.7 W
Product Weight 3.25
Case Quantity 4
Pallet Quantity 128
Country of Origin CN
ARRA No

Stocking Details

Elk Grove Village, IL No
Bloomington, CA Yes
Cranbury, NJ No
Irving, TX No
Peachtree City, GA Yes
Mississauga, ON, Canada No
Calgary, AB, Canada No

Want to purchase this product?

Interested in email updates?

Need more information?