- Specification-grade, flexible integrated LED track product.
Specifications
Product Description
Brand Name | Halo |
Family | 815 LED Stasis Medium Track Luminaire |
Description | L815 Stasis Medium Flood Optic Accessory |
Note | The image is a representation of the family (not specific to this catalog number) |
Product Details
Lamp Type | Accessory |
UPC | 080083904280 |
Amperage Rating | N/A |
Mounting | Accessory |
Voltage Rating | N/A |
Product Weight | 1.77 |
Case Quantity | 36 |
Pallet Quantity | 864 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |