Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

HALO

HLB4SPTRMMW

  • Direct mount - does not require recessed housing or junction box
HLB4SPTRMMW

HLB4SPTRMMW

Resources

Specifications

Product Description

Brand Name Halo
Family HLB4SP 4" Slim Canless Direct Mount
Description 4" square pin decorative overlay, matte white
Note The image is a representation of the family (not specific to this catalog number)

Product Details

Lamp Type N/A
UPC 080083909681
Amperage Rating N/A
Aperture 4 Inch
Mounting N/A
Recessed Trim Overlay
Voltage Rating N/A
Product Weight 0.12
Case Quantity 6
Pallet Quantity 6720
Country of Origin CN
ARRA No

Stocking Details

Elk Grove Village, IL No
Bloomington, CA Yes
Cranbury, NJ No
Irving, TX No
Peachtree City, GA No
Mississauga, ON, Canada No
Calgary, AB, Canada No

Want to purchase this product?

Interested in email updates?

Need more information?