- Canless Direct Mount does not require recessed housing or junction box
- Round ceiling cutout for easy installation
- Delivers up to 750 lumens
- Options for 5-color field selectable CCT or fixed CCT
- Achieves L70 at 50,000 hours in IC and non-IC applications
- 90 CRI (min), R9 greater than 50 provides high color rendering
- Wet location listed for showers and protected ceilings
- Dimmable to 5% with 120V dimmers
- Five-year limited warranty
HALO
HLB4SP 4" Slim Canless Direct Mount
Overview
The HLB4SP is a 4-inch ultra-thin LED square lens canless downlight with round ceiling cutout. It also features a remote driver / junction box suitable for new construction and remodel applications. Field selectable color temperature and high color rendering provide excellent color performance. Simplified installation in drywall or suspended ceilings eliminates recessed cans saving time and money. Installs from below the ceiling in as little as 1-1/2” plenum height, can be used in direct contact with insulation and is airtight. Use for general area lighting in low to medium height ceilings where energy savings, long life and economy are required.