- Accessory: Slim square matte black designer trim
- Fits the JBD 4" Slim Surface Mount LED Downlight (JBD4079FS1EWH, JBD4079FS1EWH-CA)
- Other interchangeable flat/baffle, round/square designer trims (sold separately)
HALO
JBD4STRMMB
Specifications
Product Description
Brand Name | Halo |
Family | JBD Slim Surface Mount LED Downlight |
Description | JBD Slim Surface Mount LED downlight accessory, square trim, matte black |
Product Details
Lamp Type | Accessory |
UPC | 080083285730 |
Amperage Rating | N/A |
Aperture | 4 Inch |
Mounting | Accessory |
Voltage Rating | N/A |
Product Weight | 0.05 |
Case Quantity | 12 |
Pallet Quantity | 10584 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | No |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |