- Accessory: Round Full Lens Diffuser
- Fits the JBD 4" Slim Surface Mount LED Downlight (JBD4079FS1EWH, JBD4079FS1EWH-CA)
- Expands the JBD’s light source into a fully illuminated diffuse lens that extends 1/2” down from the ceiling
- Other interchangeable flat/baffle, round/square designer trims (sold separately)
HALO
JBD4DIFF
Specifications
Product Description
Brand Name | Halo |
Family | JBD Slim Surface Mount LED Downlight |
Description | JBD Slim Surface Mount LED downlight accessory, round trim, full lens diffuser. |
Product Details
Lamp Type | Accessory |
UPC | 080083283613 |
Amperage Rating | N/A |
Aperture | 4 Inch |
Mounting | Accessory |
Voltage Rating | N/A |
Product Weight | 0.06 |
Case Quantity | 6 |
Pallet Quantity | 3888 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |