- 4" slim surface mount LED downlight (California version)
- Slim, round paintable matte white plastic non-conductive dead-front trim
- Smooth flat lens
- Interchangeable flat/baffle, round/square designer trims & full-lensed overlay (sold separately)
- Keyhole mounting slots fit most 4O (4”) standard j-boxes
- 5-Color Field-SeleCCTable: 2700K, 3000K, 3500K, 4000K, 5000K, 90+ CRI
- Brightness: 700 lumens (nominal)
- Dimming: Dims to 5% (phase cut LE/TE) with compatible dimmers, 120V input
- Includes: j-box mounting hardware
- Wet location-listed for showers and covered outdoor areas
- AIR-TITE, IC-rated, and ENERGY STAR® certified
- 50,000 hrs of maintenance-free operation
- 5-year warranty
HALO
JBD4079FS1EWH-CA
Specifications
Product Description
Brand Name | Halo |
Family | JBD Slim Surface Mount LED Downlight |
Description | 4" Slim Surface LED Downlight, 700 lumens, 10W, 120V 50 to 60 Hz, California Compliant. |
Product Details
Lamp Type | LED |
UPC | 080083285631 |
Amperage Rating | 0.08A |
Aperture | 4 Inch |
Color Temperature Max | 5000K |
Mounting | Recessed |
Voltage Rating | 120V 50/60 Hz |
Wattage | 10W |
Product Weight | 0.43 |
Case Quantity | 4 |
Pallet Quantity | 1152 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | No |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |