- 4" slim surface mount LED downlight fits most 4O j-boxes
- Slim, plastic non-conductive dead-front trim with smooth flat lens
- Interchangeable flat/baffle, round/square designer trims & full-lensed overlay
- 5-Color Field-SeleCCTable: 2700K, 3000K, 3500K, 4000K, 5000K; 90+ CRI
- Brightness: 700 lumens (nominal)
- Dimming: Dims to 5% (phase cut LE/TE) with compatible dimmers; 120V input
- Includes: j-box mounting hardware + extension springs & E26 adapter for mounting to 4” recessed housings
- Wet location-listed for showers and covered outdoor areas
- Air-tite, IC-rated, and ENERGY STAR certified
- 50,000 hrs of maintenance-free operation
- 5-year warranty
HALO
JBD Slim Surface Mount LED Downlight
Overview
The HALO JBD Slim Surface Downlight is a low-profile junction box downlight that installs quickly and easily in residential applications. It installs in most 4" standard junction boxes and offers an array of easily interchangeable designer trims, in various styles and finishes to complement any aesthetic.
Low-profile, ultra-slim design
Once installed, the HALO JBD sits flush with the ceiling. The result is a modern, sleek effect.
5 CCT Field-Selectable
Flexibility is at your fingertips with the HALO JBD. The installer can choose from a range of five color temperatures, from 2700K - 5000K, just by using a switch on the driver/junction box.
Interchangeable Overlays
The versatile HALO JBD complements any design aesthetic. A choice of various styles and finishes enhance the décor of a space as does the pleasing downlight illumination.