- Solar powered floodlight
- Rechargeable Li-Ion battery pack included
- Durable weather resistant polycarbonate construction with IP65 rating
- Three operation modes: Motion Mode, Dusk-to-dawn mode, Motion + Dusk-to-dawn mode
- Top mounted solar panel ensures light is easily adjustable up and down for optimum positioning for direct sunlight
- High-efficiency solar panel, waterproof and dustproof construction, and high-impact ABS polycarbonate lens for ultra durability
- Motion sensor with 120-degree detection zone and 20-ft detection distance
- Adjustable LED panels enable user to direct light further outward if preferred
- Wall and pole mount accessories included
- IP65 Rated- Perfect for outdoor applications
- Available in textured bronze finish
- 1-year warranty
HALO
SLST105MB
Specifications
Product Description
Brand Name | Halo Outdoor |
Family | SLST SOLAR AREA FLOODLIGHT |
Description | 1000 Lumens, Motion, Motion plus Dusk-to-Dawn, and Dusk-to-Dawn modes, 5000K, Bronze. |
Note | The image is a representation of the family (not specific to this catalog number) |
Product Details
Lamp Type | LED |
UPC | 080083273386 |
Amperage Rating | N/A |
Color Temperature Max | 5000K |
Mounting | Wall/Pole Mount |
Voltage Rating | N/A |
Product Weight | 3.53 |
Case Quantity | 4 |
Pallet Quantity | 160 |
Country of Origin | VN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |