Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

HALO

SLST SOLAR AREA FLOODLIGHT

  • Solar powered floodlight
  • Rechargeable Li-Ion battery pack included
  • Durable weather resistant polycarbonate construction with IP65 rating
  • Three operation modes: Motion Mode, Dusk-to-dawn mode, Motion + Dusk-to-dawn mode
  • Top mounted solar panel ensures light is easily adjustable up and down for optimum positioning for direct sunlight
  • High-efficiency solar panel, waterproof and dustproof construction, and high-impact ABS polycarbonate lens for ultra durability
  • Motion sensor with 120-degree detection zone and 20-ft detection distance
  • Adjustable LED panels enable user to direct light further outward if preferred
  • Wall and pole mount accessories included
  • IP65 Rated- Perfect for outdoor applications
  • Available in textured bronze finish
  • 1-year warranty
SLST SOLAR AREA FLOODLIGHT

SLST SOLAR AREA FLOODLIGHT

Overview

Halo Outdoor all-in-one integrated solar floodlight adds safety and security to your home, property, or business with its ultra bright, long-lasting, all-weather lighting. It comes with an efficient solar panel for a seamless experience. Choose from 4 lumen packages and mount up to 15ft. With 3 selectable modes and integrated dusk-to-dawn functionality, it’s perfect for rural and off-grid areas. Easy to install with a 1-year warranty.

Motion Activated Mode

Motion Activated Mode

In this mode, the light fixture will remain inactive even after the sun has set. Nevertheless, once motion is detected, it will activate itself with a remarkably bright output, ensuring maximum visibility. When there is no further motion detected, the light will turn off automatically to conserve battery life.

Dusk to Dawn Mode

Dusk to Dawn Mode

When operating in this mode, the light fixture will activate automatically at a dim level of brightness once the sun sets. It will remain on for the entire night or until a duration of 12 hours has elapsed, after which it will turn off once the sun rises again.

Motion + D2D Mode

Motion + D2D Mode

When set to this mode, the light fixture will automatically turn on at a dim brightness level once the sun sets. If it senses motion, it will increase in brightness for a set amount of time before returning to the dim level once again. This cycle will continue until the sun rises.

Resources

Stock Catalog Number (4)

Want to purchase this product?

Interested in email updates?

Need more information?