- Up to 875 Lumen output equivalent to 60W incandescent
- Durable corrosion resistant die-cast metal housing
- Total of 5 1/2" conduit knockouts on top and all sides
- Damage resistant polycarbonate lens with frosted coating
- UL listed for Wet Location
- 120-277V Universal Voltage
- 50,000hour LED Lifespan
- Hard wired, switch activated fixture
- 5 Year Warranty
HALO
VT LED Vapor Tight
Rugged design with integrated LED
The Halo Outdoor VT LED Vapor Proof Light provides an indoor/outdoor solution in applications where lighting fixture protection and durability is required. The fixture provides equivalent light output up to 60-watt incandescent and 15-watt CFL fixtures, with high-quality and long lasting illumination. The fixture is vapor tight to protect against dust and moisture. Ideal for patios, garages, storage, and industrial areas. This fixture’s traditional look and cool color temperature gives off a similar appearance as older technologies.