- USB-A Module, White
Specifications
Product Description
Brand Name | Halo |
Family | HU30M Modular High Performance LED Under Cabinet |
Description | USB-A Module, White. |
Product Details
Lamp Type | N/A |
UPC | 080083264179 |
Amperage Rating | N/A |
Mounting | Accessory |
Voltage Rating | N/A |
Product Weight | 0.2 |
Case Quantity | 50 |
Pallet Quantity | 4000 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |