- Motion Sensor Module, Matte Black
Specifications
Product Description
Brand Name | Halo |
Family | HU30M Modular High Performance LED Under Cabinet |
Description | Motion Sensor Module, Matte Black. |
Product Details
Lamp Type | N/A |
UPC | 080083274321 |
Amperage Rating | N/A |
Mounting | Accessory |
Voltage Rating | N/A |
Product Weight | 0.19 |
Case Quantity | 50 |
Pallet Quantity | 3000 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |