- 36" length, Matte Black Finish
- 5 selectable color temperature options: 2700K, 3000K, 3500K, 4000K, 5000K, 90 CRI
- Dim-To-Warm technology offered in the standard fixture : use your dimmer to warm color temperature from 2700K to 1800K
- Field Installable modular PIR Motion Sensor
- Field Installable modular USB-A accessory port
- Universal Voltage operates at 120V- 277V
HALO
HU30MSCTD36MB
Specifications
Product Description
Brand Name | Halo |
Family | HU30M Modular High Performance LED Under Cabinet |
Description | 36 inch, Halo Modular Premium Under Cabinet HU30M, SeleCCTable CCT with Dim2Warm, Matte Black, PIR Sensor and USB-A-Module. |
Product Details
Lamp Type | LED |
UPC | 080083264117 |
Amperage Rating | 0.045A at 277V |
Color Temperature Max | 5000K |
Mounting | Under Cabinet |
Voltage Rating | 120-277V |
Wattage | 12.7 W |
Product Weight | 3.3 |
Case Quantity | 4 |
Pallet Quantity | 168 |
Country of Origin | CN |
ARRA | No |
Dimensional Data | 36" |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |