Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

HALO

WXP Wall Pack Low Profile

  • Available in two sizes, small and medium that fit exiting footprint
  • Small size is 4000 lumens and 4000K CCT
  • Medium sizes has 3 CCT Select (3000K, 4000K, & 5000K)
  • Medium Size come with 3 adjustable brightness settings (Low, Medium, High)
  • Auto on at dusk, off at dawn. Can switch to manual mode
  • Rugged die-cast aluminum housing in textured bronze finish
  • 50,000 hours of rated life
  • Low Glare and UV resistant glass lens
  • Safe for outdoor use in rain and snow, IP65 rating
  • Universal volt 120-277V, with 0-10V dimming
  • 5-year warranty
  • DLC LIsted
WXP Wall Pack Low Profile

WXP Wall Pack Low Profile

A slim take on traditional

Looking for a modern and affordable wall pack that can handle any project, big or small? Look no further than the WXP Wall Pack. This sleek and lightweight design packs a punch with a range of impressive features. Its versatility makes it the perfect choice for any project.

Maximum versatility all in 1

Maximum versatility all in 1

The WXP is a highly versatile product that comes in two slim profile sizes, eliminating any unnecessary weight while still retaining the standard footprint of traditional HID Wallpacks. Additionally, it offers three different lumen packages, and the Medium size wall packs include a selection of three color temperatures and three lumen options.

Never be left out in the dark

Never be left out in the dark

The WXP Wall Pack comes with a photocell sensor that detects the absence of sunlight and turns on the light automatically. It also offers the option for manual control, allowing you to switch off the light whenever you want. The WXP Wall Pack comes with a photocell sensor that detects the absence of sunlight and turns on the light automatically. It also offers the option for manual control, allowing you to switch off the light whenever you want.

Multiple ways to mount

Multiple ways to mount

The WXP Wall Pack is versatile as it can be mounted to a recessed junction box on a wall or surface-mounted using the conduit entry located at the bottom of the fixture.

Resources

Stock Catalog Number (1)

FAQs

Want to purchase this product?

Interested in email updates?

Need more information?