Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

HALO

EWP Entry Wall Pack

  • Designed with Three Selectable white colors and on/off photocell.
  • Minimal design with a sleek housing and lens
  • Integrated Photocell for Dusk to Dawn operation
  • Turn off photocell for manual switch control
  • Robust polycarbonate housing in textured bronze finish
  • 50,000 Hour maintenance-free LED Lifespan
  • UV-resistant Frosted lens won’t yellow over time
  • Line Voltage 120V Standard household supply
  • Easy Install the mounting bracket with integrated bubble level
  • 5-year warranty
EWP Entry Wall Pack

EWP Entry Wall Pack

Maximum flexibility and economical Entry Wall Pack

The Halo Outdoor EWP LED Entry Wall Pack has a modern form factor that covers the existing footprint of metal halide and fluorescent wall pack fixtures. Perfect for security lighting a wall perimeter, garage, backyard, loading bay, warehouse, apartment complex, hotel, or office with 1500 lumens of bright light. Choose between three color temperatures (3000K, 4000K, 5000K) using a physical switch on fixture housing. The fixture is a 2-in-1 Dusk to Dawn or switch operated product by turning on or off the photocell using the physical switch on the fixture housing. Install it on any standard junction box on a wall, post, or column using the universal junction box mounting knockout. Constructed from a UV resistant polycarbonate, the housing is corrosion-resistant and includes a diffuse frosted UV-resistant PC lens that provides diffuse glare-free light. The Entry Wall pack has over 50,000 hours of maintenance-free lifespan standard household 120V supply driver. UL listed for wet location, Energystar certified, and a 5-year warranty.

Maximum versatility all in 1

Maximum versatility all in 1

Designed to maximize versatility, the EWP is available in 1 compact size super bright 1500 lumen output and 3 Color Temperature settings, and an integrated photocell that can be turned off for manual switch-activated control.

Never be left out in the dark

Never be left out in the dark

The EWP Entry Wall pack has a photocell sensor that automatically detects when the sun has gone down and activates the light.

Multiple ways to mount

Multiple ways to mount

This Entry Wall Pack can be wall mounted to a recessed junction box.

Resources

Stock Catalog Number (1)

FAQs

Want to purchase this product?

Interested in email updates?

Need more information?