- Versatile floodlight with various sizes, lumens, CCTs, and mounting options
- Perfect for lighting areas such as parking, warehouses, offices, or signage
- 3 Selectable color temperatures (3000K, 4000K, & 5000K)
- Dusk to Dawn operation but can also be manually controlled with a wall switch
- Die-cast housing with a NEMA 7H7V beam angle for wide light distribution
- UV Resistant PC Lens that won’t yellow over time
- IP65 Rated and sealed against dust and water, perfect for outdoor applications
- Rust-Resistant powered coated textured bronze finish
- Adjustable tilting swivel knuckle joint
- Hardwired fixture. Universal 120-277V Driver with 0-10V dimming to 10%
- Knuckle mount that is rated up to 1.5G vibration or slip fitter pole mount
- 50,000 Hour maintenance-free LED Lifespan
- UL Listed for Wet Locations, DLC 5.1 Complian
- 5 Year Warranty
HALO
GFLS15FSUNVDBZK
Specifications
Product Description
Brand Name | Halo Outdoor |
Family | GFL Selectable Slim Floodlight |
Description | GFL Slim LED Flood, 12W, 3CCT, Dusk to Dawn, 120V-277V, Small. |
Note | The image is a representation of the family (not specific to this catalog number) |
Product Details
Lamp Type | LED |
UPC | 080083260607 |
Amperage Rating | 0.04A at 277V |
Color Temperature Max | 5000K |
Mounting | Knuckle |
Voltage Rating | 120 / 277V |
Wattage | 12W |
Product Weight | 1.54 |
Case Quantity | 4.0 |
Pallet Quantity | 600.0 |
Country of Origin | VN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |