Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

HALO

GFL Selectable Slim Floodlight

  • Versatile floodlight with various sizes, lumens, CCTs, and mounting options
  • Perfect for lighting areas such as parking, warehouses, offices, or signage
  • 3 Selectable color temperatures (3000K, 4000K, & 5000K)
  • Dusk to Dawn operation but can also be manually controlled with a wall switch
  • Die-cast housing with a NEMA 7H7V beam angle for wide light distribution
  • UV Resistant PC Lens that won’t yellow over time
  • IP65 Rated and sealed against dust and water, perfect for outdoor applications
  • Rust-Resistant powered coated textured bronze finish
  • Adjustable tilting swivel knuckle joint
  • Hardwired fixture. Universal 120-277V Driver with 0-10V dimming to 10%
  • Knuckle mount that is rated up to 1.5G vibration or slip fitter pole mount
  • 50,000 Hour maintenance-free LED Lifespan
  • UL Listed for Wet Locations, DLC 5.1 Complian
  • 5 Year Warranty
GFL Selectable Slim Floodlight

GFL Selectable Slim Floodlight

Economical floodlights for any application

The Halo Outdoor GFL Slim LED Commercial Floodlights are a family of versatile floodlights designed to maximize value. Available in four sizes, six-lumen packages, three CCTs, integrated on/off photocell, all with a wide 7H x 6V NEMA distribution that makes it the optimal floodlight for all general-purpose applications. Reduce the number of SKUs required to stock by integrating three selectable color temperature settings via physical control switches on the fixture housing. This floodlight delivers up to 20,000 lumens maximum brightness of glare-free light, is constructed from the corrosion-resistant die-cast metal housing and will last more than 50,000 hours of maintenance-free use. Knuckle mounted (12W, 25W, 60W, 80W) and slip fitter mounted (100W &150W) models are available. DLC 5.1 Premium listed for additional energy rebates, IP65 sealed against dust and water, 120-277V universal voltage driver with 0-10V dimmability and a 5 Year warranty.

Maximum versatility all in 1

Maximum versatility all in 1

Designed to maximize versatility, the GFL is available in four sizes and a total of 6-lumen packages, all with 3 Color Temperature Selectability as well as a selectable on/off photocell. These Floodlights are perfect for all general-purpose applications.

Never be left out in the dark

Never be left out in the dark

The GFL Floodlight has a built-in photocell sensor that automatically detects when the sun has gone down and activates the light.  Alternatively, if controlling via a standard wall switch is desired, simply turn off the photocell for switch-activated control.

Multiple ways to mount

Multiple ways to mount

This versatile floodlight can be ground mounted to any junction box that accepts a ½” NPS Screw.  Mount it to a domed junction box cover, a landscape post mount, or to an eave (other mounts sold separately). The extra large slip fitter floodlight is perfect for pole or tenon mounts for general area/site and floodlighting applications.

Resources

Stock Catalog Number (6)

FAQs

Want to purchase this product?

Interested in email updates?

Need more information?