- Designed with flexibility in mind Selectable CCT & Photocell
- 3 Selectable light colors (3000K, 4000K, & 5000K)
- Dusk to Dawn nighttime on daytime off operation with full Photocell
- Turn on or off Photocell for Switch Activation
- Rugged die-cast aluminum housing with prismatic PC lens for excellent glare-free light
- Wet location rated makes this fixture ideal for outdoor applications
- Rust-Resistant powered coated bronze finish great for outdoors
- Universal 120-277V Driver with 0-10V Dimmability down to 10%
- 50,000 Hour maintenance-free LED Lifespan
- UL Listed for Wet Locations, DLC 5.1 listed
- Perfect for security lighting around garages, backyards, apartment complexes, or offices
- 5-Year warranty
HALO
MWP20FSUNVDBZ
Specifications
Product Description
Brand Name | Halo Outdoor |
Family | MWP Mini Wall Pack |
Description | Mini LED Wall Pack, 15W, 120-277V, 3CCT Select Photocell ON/OFF, Dusk to Dawn, Bronze. |
Product Details
Lamp Type | LED |
UPC | 080083260805 |
Amperage Rating | 0.05A at 277V |
Color Temperature Max | 5000K |
Mounting | Surface or Recessed |
Voltage Rating | 120-277V |
Wattage | 15 W |
Product Weight | 2.47 |
Case Quantity | 4 |
Pallet Quantity | 240 |
Country of Origin | VN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | No |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |