- Designed with flexibility in mind Selectable CCT & Photocell
- 3 Selectable light colors (3000K, 4000K, & 5000K)
- Dusk to Dawn nighttime on daytime off operation with full Photocell
- Turn on or off Photocell for Switch Activation
- Rugged die-cast aluminum housing with prismatic PC lens for excellent glare-free light
- Wet location rated makes this fixture ideal for outdoor applications
- Rust-Resistant powered coated bronze finish great for outdoors
- Universal 120-277V Driver with 0-10V Dimmability down to 10%
- 50,000 Hour maintenance-free LED Lifespan
- UL Listed for Wet Locations, DLC 5.1 listed
- Perfect for security lighting around garages, backyards, apartment complexes, or offices
- 5-Year warranty
HALO
MWP Mini Wall Pack
Maximum versatility all in 1
Designed to maximize versatility, the MWP is available in 1 compact size with a 2-lumen package and 3 Color Temperature settings, as well as an integrated photocell that can be turned off for manual switch-activated control.
Never be left out in the dark
The MWP Area Light has a photocell sensor that automatically detects when the sun has gone down and activates the light.
Multiple ways to mount
This Mini Wall Pack can be wall mounted to a recessed junction box or can be surface mounted using the included conduit entry on the bottom of the fixture.