Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

HALO

ARFL Series Slim Wall & Flood Light

  • Modern slim flood light with decorative wall mount
  • 5 selectable color temperatures and photocell on/off with included remote control
  • Perfect for illuminating areas such as driveways, backyards, garages, or signage.
  • Nighttime on daytime off with photocontrol sensor or can be switch activated.
  • Rugged die-cast aluminum housing with a UV resistant PC lens
  • IP65 Rated and sealed against dust and water, perfect for outdoor applications.
  • Rust-resistant powered coated textured bronze finish
  • Easily install using included hands-free safety wire
  • Adjust the head tilting angle with a toolless adjustable knuckle mount.
  • 50,000 Hour maintenance-free LED lifespan
  • UL Listed for wet Locations, Energy Star compliant.
  • 5-Year warranty
ARFL Series Slim Wall & Flood Light

ARFL Series Slim Wall & Flood Light

Maximum versatility in a modern form factor

The Halo Outdoor ARFL LED Slim Wall & Flood Light Series is a full family of versatile energy-saving LED floodlights designed to provide maximum light output in an aesthetically pleasing form factor. Available in four sizes and lumen packages, with 5 selectable light color temperatures that can be changed using the included remote control. This floodlight can be used either as a switch activated floodlight or dusk to dawn by using the selectable button on the remote control. This slim wall/floodlight can be mounted on a wall using the included decorative wall plate very simply and easily, or it can be mounted on the ground or on standard center hole junction box covers. It delivers super bright light of up to 9600 lumens of glare-free light, is constructed from corrosion-resistant die-cast metal housing and will last more than 50,000 hours of maintenance-free use. Knuckle-mounted (15W, 30W, 60W, 80W) models are available. Adjust the tilting light head without requiring tools. Energy Star is listed for additional energy rebates, IP65 sealed against dust and water, 120 voltage drivers, and a 5 Year warranty.

Maximum versatility all in 1

Maximum versatility all in 1

Designed to maximize versatility, the ARFL is available in three sizes and a total of 4-lumen packages, all with 5 Color Temperature Selectability as well as a selectable on/off photocell all controlled by the included Remote control.  Making this fixture perfect for all general-purpose or security applications.

Never be left out in the dark

Never be left out in the dark

The ARFL floodlight has a built-in photocell sensor that detects when the sun has gone down and activates the light automatically.  Alternatively, if controlling via a standard wall switch is desired simply turn off the photocell with the included remote control for switch-activated control.

Multiple ways to mount

Multiple ways to mount

Included with each floodlight is a decorative wall cover plate that gives this slim modern flood a more decorative aesthetic when wall mounted.  However, this floodlight can be ground mounted to any junction box that accepts a ½” NPS Screw.  Mount it to a domed junction box cover, a landscape post mount, or to an eave.  (Other mounts sold separately)

Resources

Stock Catalog Number (4)

FAQs

Want to purchase this product?

Interested in email updates?

Need more information?